(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Centering type of keyless bushing. Abundant variations to choose from, with allowable torque from 14 to 15000N·m. The SS company manufactures a 20% share of the couplings in Taiwan. The company's are centered on China and Southeast Asia, and is trying to expand both its domestic and foreign shares.
Part Number |
---|
SB-06 |
SB-08 |
SB-09 |
SB-10 |
SB-11 |
SB-13 |
SB-14 |
SB-16 |
SB-18 |
SB-19 |
SB-22(SXN) |
SB-24 |
SB-28 |
SB-30 |
SB-32 |
SB-38 |
SB-40 |
SB-42 |
SB-48 |
SB-50 |
SB-65 |
SB-75 |
SB-85 |
SB-95 |
SB-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Overall Length (mm) | O.D. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,669.40 | SXN BUSHING | 1 Piece(s) | 3 Day(s) | - | 6 | 14 | 2.0~20.0 | 14 | ≦4.8 | 24 | 25 | ||
฿ 1,208.52 | SXN BUSHING | 1 Piece(s) | Quote | - | 8 | 15 | 20.1~50.0 | 29 | ≦10 | 29 | 27 | ||
฿ 1,210.84 | SXN BUSHING | 1 Piece(s) | Quote | 10 | 9 | 16 | 20.1~50.0 | 44 | ≦10 | 30 | 28 | ||
฿ 1,210.84 | SXN BUSHING | 1 Piece(s) | Quote | 10 | 10 | 16 | 20.1~50.0 | 49 | ≦10 | 30 | 28 | ||
฿ 1,213.16 | SXN BUSHING | 1 Piece(s) | Quote | - | 11 | 18 | 50.1~70.0 | 53 | ≦10 | 30 | 32 | ||
฿ 1,213.16 | SXN BUSHING | 1 Piece(s) | Quote | - | 13 | 23 | 50.1~70.0 | 63 | ≦10 | 30 | 38 | ||
฿ 1,214.71 | SXN BUSHING | 1 Piece(s) | Quote | - | 14 | 23 | 50.1~70.0 | 68 | ≦10 | 30 | 38 | ||
฿ 1,697.00 | SXN BUSHING | 1 Piece(s) | 28 Day(s) | - | 16 | 24 | 100.1~150.0 | 136 | ≦17 | 42 | 45 | ||
฿ 1,229.42 | SXN BUSHING | 1 Piece(s) | Quote | - | 18 | 26 | 150.1~200.0 | 200 | ≦22 | 44 | 47 | ||
฿ 1,232.52 | SXN BUSHING | 1 Piece(s) | Quote | - | 19 | 27 | 200.1~300.0 | 220 | ≦22 | 44 | 49 | ||
฿ 1,242.58 | SXN BUSHING | 1 Piece(s) | Quote | - | 22 | 32 | 200.1~300.0 | 250 | ≦22 | 51 | 54 | ||
฿ 1,244.90 | SXN BUSHING | 1 Piece(s) | Quote | - | 24 | 34 | 200.1~300.0 | 270 | ≦22 | 51 | 56 | ||
฿ 1,333.16 | SXN BUSHING | 1 Piece(s) | Quote | - | 28 | 39 | 300.1~500.0 | 500 | ≦35 | 51 | 61 | ||
฿ 1,334.32 | SXN BUSHING | 1 Piece(s) | Quote | - | 30 | 41 | 500.1~700.0 | 530 | ≦35 | 51 | 62 | ||
฿ 1,464.00 | SXN BUSHING | 1 Piece(s) | Quote | - | 32 | 43 | 700.1~1000.0 | 750 | ≦45 | 56 | 65 | ||
฿ 1,561.55 | SXN BUSHING | 1 Piece(s) | Quote | - | 38 | 50 | 700.1~1000.0 | 930 | ≦48 | 56 | 72 | ||
฿ 1,570.45 | SXN BUSHING | 1 Piece(s) | Quote | - | 40 | 53 | 700.1~1000.0 | 980 | ≦48 | 56 | 75 | ||
฿ 1,998.97 | SXN BUSHING | 1 Piece(s) | Quote | - | 42 | 55 | 700.1~1000.0 | 1000 | ≦48 | 73 | 78 | ||
฿ 2,259.10 | SXN BUSHING | 1 Piece(s) | Quote | - | 48 | 62 | 1000.1~3000.0 | 2000 | ≦84 | 78 | 87 | ||
฿ 2,278.06 | SXN BUSHING | 1 Piece(s) | Quote | - | 50 | 65 | 1000.1~3000.0 | 2700 | ≦110 | 78 | 92 | ||
฿ 2,978.71 | SXN BUSHING | 1 Piece(s) | Quote | - | 65 | 84 | 3000.1~10000.0 | 3600 | ≦110 | 83 | 111 | ||
฿ 5,209.16 | SXN BUSHING | 1 Piece(s) | Quote | - | 75 | 95 | 3000.1~10000.0 | 6600 | ≦180 | 101 | 126 | ||
฿ 5,784.00 | SXN BUSHING | 1 Piece(s) | Quote | - | 85 | 106 | 3000.1~10000.0 | 9200 | ≦220 | 106 | 137 | ||
฿ 6,702.97 | SXN BUSHING | 1 Piece(s) | Quote | - | 95 | 120 | 10000.1~300000.0 | 12000 | ≦240 | 106 | 153 | ||
฿ 11,478.58 | SXN BUSHING | 1 Piece(s) | Quote | - | 100 | 125 | 10000.1~300000.0 | 15000 | ≦280 | 114 | 162 |
Loading...
Type | Flanged | Body Material | Medium Carbon Steel S45C | Centering | Presence |
---|---|---|---|---|---|
Surface Treatment | No | Tightening Structure | Single cone type | Tightening Method | Surface Pressure Type |
How can we improve?
How can we improve?