(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
•Related keywords: CDC, Tube / Tube Related Parts
Part Number |
---|
PU-10-6.5-100M-BU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,910.97 | TUBE | 1 Piece(s) | 7 Day(s) |
Loading...
Type | Straight | Outer Dia. D(Ø) | 10 | O.D. [Distinction] | ~4 |
---|---|---|---|---|---|
Inner Dia. d(Ø) | 6.5 | Material | Urethane | I.D. [Distinction] | ~2 |
Applicable Fluid | Air | Operating Environment | Standard / Water resistance / Abrasion resistance | Color | Blue |
Number of Core(Core) | 1 | Material, Urethane | Polyurethane | Operating Temperature Range (when using air)(°C) | 0℃/32°F::60℃/140°F |
Operating Pressure Range (when using air)(MPa) | 0::150PSI/9.9Kgf/㎠(990kPa) | Length(M) | 100 | BOX(EA) | 6 |
Negative pressure | -29.5 in Hg / -750mmHg(-750Torr) | Weight(g) | 2860 |
Please check the type/dimensions/specifications of the part PU-10-6.5-100M-BU in the Tube PU series.
How can we improve?
How can we improve?