(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard flat hinge with high versatility.
[Features]
·Versatile standard.
·There are many variations of materials such as stainless steel and resin, and surface treatments can also be selected.
Flat Hinge Type | Rectangle shaped | Main Body Type | Flat Hinges | Operating Environment | Standard |
---|---|---|---|---|---|
Additional Function | No |
Please check the type/dimensions/specifications of the part B-2910P in the Hinge series.
Part Number |
---|
B-1234S |
B-1369S |
B-2901P |
B-2920P |
B-2965P |
B-5050-1Z |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Body Material | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 286.15 | 1 Piece(s) | Same day | - | 50 | 54 | Stainless Steel | Buffing | ||
฿ 291.35 | 1 Piece(s) | Same day | - | 75 | 50 | Stainless Steel | Buffing | ||
฿ 223.72 | 1 Piece(s) | 6 Day(s) | - | 40 | 40 | Resin | No | ||
฿ 275.75 | 1 Piece(s) | 6 Day(s) | - | 25.5 | 30.5 | Resin | No | ||
฿ 223.72 | 4 Piece(s) | 6 Day(s) | - | 65 | 65 | Resin | No | ||
฿ 275.75 | 4 Piece(s) | 43 Day(s) | - | 36 | 60 | Zinc Alloy | Chrome Plating |
How can we improve?
How can we improve?