1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Folding Recessed Handle (Material: Zinc Alloy)

Folding Recessed Handle (Material: Zinc Alloy)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 395.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handle that is recessed in the drawer body.
Due to no protrusions, this product is excellent in space saving and safety.
[Features]
·The material is zinc alloy.
·The wide handle design makes it easy to pull out.
[Applications]
Designs that want to avoid protrusions as much as possible, such as handles of drawers

 
Part Number
A-5002-1Z
A-5003-1Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
Height H
(mm)
Dimension L
(mm)
Dimension W
(mm)

฿ 395.41

HANDLE 1 Piece(s) 43 Day(s) 101.569.511117

฿ 442.23

HANDLE 1 Piece(s) 6 Day(s) 1189113019.5

Loading...

  1. 1

Basic Information

Main Body Material Zinc Alloy Main Body Type Pilot Type Mounting Method Round hole
Main Body, Surface Treatment Chrome Plating