1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oval-Type Handle (Part Number)

Oval-Type Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 457.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handle with a simple design. Due to the compact design, this product is recommended for space-saving design.

[Features]
·The material can be selected from 2 types, stainless steel and aluminum
·Attachment methods can be selected from female thread screws and round hole

[Applications]
For drawer handle, handle for transportation, etc.

 
Part Number
A-1042-F-4S
A-1042-F-6S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
Dimension L
(mm)

฿ 499.46

HANDLE 1 Piece(s) 43 Day(s) 120130

฿ 457.84

HANDLE 1 Piece(s) 43 Day(s) 100110

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Height H(mm) 40 Main Body Type Imposition Type
Surfaced Type Category U Shaped Mounting Method Female Thread U Shape Straight
Main Body, Surface Treatment Buffing Handle Cross Sectional Shape Round shape