(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Embedding type handle for the drawer body.
Remains flat to save space and provides excellent safety.
[Features]
· The material can be selected from 3 types: stainless steel, phenol and EPDM.
· The handle part is designed widely and the drawer is easy.
[Applications]
· Handles for drawers, etc.
Part Number |
---|
A-1153S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pitch P (mm) | Main Body Material | Height H (mm) | Handle Thickness D (mm) | Mounting Method | Main Body, Surface Treatment | Dimension L (mm) | Dimension W (mm) | Mounting Section Depth T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 291.35 | HANDLE | 1 Piece(s) | 6 Day(s) | 100 | Stainless Steel | 27 | - | Female Thread | Mirror Surface | 119 | 60 | 11.1 |
Loading...
Main Body Type | Pilot Type |
---|
Please check the type/dimensions/specifications of the part A-1153S in the Recessed Handle series.
Part Number |
---|
A-1159P |
A-1181S |
A-1191N-1S-A |
A-1191N-2S-A |
A-1191N-2S-B |
A-1191N-3S-A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pitch P (mm) | Main Body Material | Height H (mm) | Handle Thickness D (mm) | Mounting Method | Main Body, Surface Treatment | Dimension L (mm) | Dimension W (mm) | Mounting Section Depth T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 213.31 | 1 Piece(s) | Same day | 111.5 | Phenol | 32.5 | - | Simple mounting | Black Oxide Coating | 122 | 43 | - | ||
฿ 390.21 | 1 Piece(s) | 6 Day(s) | 108 | Stainless Steel | 65 | - | Round hole | Mirror Surface | 128 | 83 | - | ||
฿ 431.83 | 1 Piece(s) | 28 Day(s) | 110 | Stainless Steel | 35 | - | Male thread | Mirror Surface | 138 | 88 | - | ||
฿ 390.21 | 1 Piece(s) | 28 Day(s) | 88 | Stainless Steel | 25 | - | Male thread | Mirror Surface | 109.5 | 84 | - | ||
฿ 390.21 | 1 Piece(s) | 6 Day(s) | 88 | Stainless Steel | 25 | - | Female Thread | Mirror Surface | 109.5 | 84 | - | ||
฿ 364.19 | 1 Piece(s) | 28 Day(s) | 76 | Stainless Steel | 25 | - | Male thread | Mirror Surface | 94 | 60 | - |
How can we improve?
How can we improve?