(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A highly versatile fixed knob.
[Features]
·The lineup includes five types: M4, M5, M6, M8, and blind hole types.
·The shape of the handle makes it easy to grip and turn.
·The shape of the mounting part is a thread.
[Applications]
·Use it as a handle for the table height adjustment screw or when you want to fix the movement.
Part Number |
---|
P-2843W-A-M4X16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) | Main Body, Height t (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 213.31 | KNOB | 1 Piece(s) | 43 Day(s) | - | - | Blind Hole | 16 | 13 |
Loading...
Mounting Section Type | Male thread | Main Body, Type | Round shape | Main Body Material | Phenol |
---|---|---|---|---|---|
Round Shape, Type | Cylindrical Shape | Mounting Section, Material | Steel | Side Machined | Dimple |
Additional Function | No | Main Body, Surface Treatment | No | Mounting Section, Surface Treatment | Bright Chromate Plating |
Please check the type/dimensions/specifications of the part P-2843W-A-M4X16 in the Retaining Knob series.
Part Number |
---|
P-2843W-A-M5X20 |
P-2843W-A-M6X25 |
P-2843W-A-M8X32 |
P-2843W-B-M4X16X10 |
P-2843W-B-M5X20X10 |
P-2843W-B-M6X25X16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) | Main Body, Height t (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 213.31 | 1 Piece(s) | 43 Day(s) | - | - | Blind Hole | 20 | 16 | ||
฿ 213.31 | 1 Piece(s) | 43 Day(s) | - | - | Blind Hole | 25 | 19 | ||
฿ 223.72 | 1 Piece(s) | 43 Day(s) | - | - | Blind Hole | 32 | 22 | ||
฿ 213.31 | 1 Piece(s) | 43 Day(s) | M4 | 10 | - | 16 | 13 | ||
฿ 213.31 | 1 Piece(s) | 43 Day(s) | M5 | 10 | - | 20 | 16 | ||
฿ 213.31 | 1 Piece(s) | 43 Day(s) | M6 | 16 | - | 25 | 19 |
How can we improve?
How can we improve?