(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard knob with high versatility.
[Features]
·Handle shape that is easy to grip and turn
·Mounting shape is male thread
[Applications]
·The handle of the table height adjustment screw, etc.
Type | Fixed Shape | Shape | Mushroom Shape | Handle Material | Phenol |
---|---|---|---|---|---|
Handle Surface | Alumite | Mounting Section Material | Steel | Mounting Section Surface Treatment | Chrome Plating |
Mounting Method | Male thread |
Please check the type/dimensions/specifications of the part P-2841W-M8X25 in the Mushroom-shaped knob series.
Part Number |
---|
P-2841W-M10X32 |
P-2841W-M10X32X14 |
P-2841W-M5X16 |
P-2841W-M5X16X9 |
P-2841W-M6X20 |
P-2841W-M6X20X10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M | Overall Length L (mm) | Handle Thickness D (mm) |
---|---|---|---|---|---|---|---|
฿ 223.72 | 1 Piece(s) | 43 Day(s) | M10 | - | 32 | ||
฿ 223.72 | 1 Piece(s) | 43 Day(s) | M10 | 14 | 32 | ||
฿ 213.31 | 1 Piece(s) | 43 Day(s) | M5 | - | 16 | ||
฿ 213.31 | 1 Piece(s) | 43 Day(s) | M5 | 9 | 16 | ||
฿ 213.31 | 1 Piece(s) | 43 Day(s) | M6 | - | 20 | ||
฿ 213.31 | 1 Piece(s) | 43 Day(s) | M6 | 10 | 20 |
How can we improve?
How can we improve?