(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Size 110mm 3-Phase Hybrid Stepping Motor from FULLING MOTOR
- Step angle: 1.2°
- Step angle accuracy: ± 5% (full step, no load)
- Resistance accuracy: ± 10%
- Inductance accuracy: ± 20%
- Temperature Rise: 100℃ Max. (rated current)
- Ambient Temperature: -20℃~+50℃
- Insulation Resistance: 100MΩ Min. ,500VDC
- Dielectric Strength: 1800VAC, 1s ,5mA
- Max. radial force: 330N (20mm from the flange)
- Max. axial force: 100N
- Insulation class: F
Type Details | Motor Unit | Square Flange Size A(mm) | 110 | Power Supply | Three-Phase |
---|---|---|---|---|---|
Voltage Specifications | DC Specifications | Control Method | Open loop | Step Angle(°) | 1.2 |
Holding Torque(N·m) | 11 | Reducer | No | Drive Method | Unipolar |
Holding torque (classification)(N·m) | ~15 | Output shaft number | 1-Axis | L, Length of Motor(mm) | 171.5 |
Lead number(piece) | 6 | Current/phase(A) | 4.1 | Rated Voltage(V) | 325 |
Moment of Inertia(g-cm2) | 10500 | Positioning torque(gf-cm) | 7 | Applicable Driver | DB3722MA |
Please check the type/dimensions/specifications of the part SHSTM110-1.2-S-171-6-4.1 in the 110 series 3-phase hybrid type stepping motor with a step angle of 1.2°- series.
How can we improve?
How can we improve?