110 series 2-phase high torque hybrid type stepping motor with a step angle of 1.8°

Brand :
FUXING

Caution

    Product Description

    - 110 series 2-phase high torque hybrid type stepping motor with 1.8° step from FULLING MOTOR.
    - Step angle: 1.8°
    - Step angle accuracy: ± 5% (full step, no load)
    - Resistance accuracy: ± 10% (20℃)
    - Inductance accuracy: ± 20% (1kHz)
    - Temperature Rise: 80℃ Max.
    - Ambient Temperature: -20℃~+50℃
    - Insulation Resistance: 100MΩ Min. ,500VDC
    - Dielectric Strength: 1800VAC, 1s, 5mA
    - Max. radial force: 220N (20mm from the flange)
    - Max. axial force: 60N

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat