1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60 series 2-phase high torque hybrid type stepping motor with a step angle of 1.8°

60 series 2-phase high torque hybrid type stepping motor with a step angle of 1.8°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,018.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- 60 series 2-phase high torque hybrid type stepping motor with 1.8°step angle from FULLING MOTOR.
- Step angle: 1.8°
- Step angle accuracy: ± 5% (full step, no load)
- Resistance accuracy: ± 10% (20℃)
- Inductance accuracy: ± 20% (1kHz)
- Temperature Rise: 80℃ Max.
- Ambient Temperature: -20℃~+50℃
- Insulation Resistance: 100MΩ Min. ,500VDC
- Dielectric Strength: 500VAC for one minute
- Max. radial force: 75N (20mm from the flange)
- Max. axial force: 15N

 
Part Number
HSTM60-1.8-S-47-8-2
HSTM60-1.8-S-56-8-2
HSTM60-1.8-S-67-8-2
HSTM60-1.8-S-88-8-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolding Torque
(N·m)
Holding torque (classification)
(N·m)
L, Length of Motor
(mm)
Moment of Inertia
(g-cm2)
Positioning torque
(gf-cm)

฿ 2,018.67

2 PHASE STEPPING MOTOR 1 Piece(s) 7 Day(s) 0.78~0.8472750.5

฿ 2,320.43

2 PHASE STEPPING MOTOR 1 Piece(s) 7 Day(s) 1.17~1.2563000.7

฿ 2,512.93

2 PHASE STEPPING MOTOR 1 Piece(s) 7 Day(s) 1.4~1.4675700.9

฿ 3,386.99

2 PHASE STEPPING MOTOR 1 Piece(s) 7 Day(s) 2.2~3888401

Loading...

  1. 1

Basic Information

Type Details Motor Unit Square Flange Size A(mm) 60 Power Supply Two-phase
Voltage Specifications DC Specifications Control Method Open loop Step Angle(°) 1.8
Reducer No Drive Method Bipolar Output shaft number 1-Axis
Lead number(piece) 8 Current/phase(A) 2 Applicable Driver DA2404MD, DC2405M