1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

42 Series 2-Phase, High Torque Hybrid Stepper Motor, Step Angle 1.8°

42 Series 2-Phase, High Torque Hybrid Stepper Motor, Step Angle 1.8°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 978.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- 42 Series 2-Phase, High Torque Hybrid Stepper Motor with 1.8° step from FULLING MOTOR.
- Step angle: 1.8°
- Step angle accuracy: ± 5% (full step, no load)
- Resistance accuracy: ± 10%
- Inductance accuracy: ± 20%
- Temperature Rise: 80℃ Max. (rated current, 2 phase on)
- Ambient Temperature: -20℃~+50℃
- Insulation Resistance: 100MΩ Min. ,500VDC
- Dielectric Strength: 500VAC for one minute
- Max. radial force: 28N (20mm from the flange)
- Max. axial force: 10N

 
Part Number
HSTM42-1.8-D-33-6-0.4
HSTM42-1.8-D-39-4-1.68
HSTM42-1.8-D-47-4-1.68
HSTM42-1.8-S-26-4-0.4
HSTM42-1.8-S-39-4-1.68
HSTM42-1.8-S-39-6-0.8
HSTM42-1.8-S-47-4-1.68
HSTM42-1.8-S-47-6-0.4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolding Torque
(N·m)
Drive Method Holding torque (classification)
(N·m)
Output shaft number L, Length of Motor
(mm)
Lead number
(piece)
Current/phase
(A)
Rated Voltage
(V)
Resistance/phase
(Ω)
Inductance/phase
(mH)
Moment of Inertia
(g-cm2)
Positioning torque
(gf-cm)
Applicable Driver

฿ 1,071.77

2 PHASE STEPPING MOTOR 1 Piece(s) 6 Day(s) 0.16Unipolar~0.22-Axis33.560.49.62415350.12DA2304ME

฿ 1,160.21

2 PHASE STEPPING MOTOR 1 Piece(s) 6 Day(s) 0.36Bipolar~0.42-Axis39.541.682.81.653.2540.15DB2204MA

฿ 2,982.00

2 PHASE STEPPING MOTOR 1 Piece(s) 16 Day(s) 0.44Bipolar~0.52-Axis47.541.682.81.652.8680.2DB2204MA

฿ 978.12

2 PHASE STEPPING MOTOR 1 Piece(s) 7 Day(s) 0.17Bipolar~0.21-Axis2640.49.62430200.075DB2204MA

฿ 1,108.19

2 PHASE STEPPING MOTOR 1 Piece(s) 7 Day(s) 0.36Bipolar~0.41-Axis39.541.682.81.653.2540.15DB2204MA

฿ 1,108.19

2 PHASE STEPPING MOTOR 1 Piece(s) 6 Day(s) 0.26Unipolar~0.31-Axis39.560.867.56.7540.15DA2304ME

฿ 1,404.74

2 PHASE STEPPING MOTOR 1 Piece(s) 7 Day(s) 0.44Bipolar~0.51-Axis47.541.682.81.652.8680.2DB2204MA

฿ 1,404.74

2 PHASE STEPPING MOTOR 1 Piece(s) 7 Day(s) 0.317Unipolar~0.41-Axis47.560.4123025680.2DA2304ME

Loading...

  1. 1

Basic Information

Type Details Motor Unit Square Flange Size A(mm) 42 Power Supply Two-phase
Voltage Specifications DC Specifications Control Method Open loop Step Angle(°) 1.8
Reducer No