1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

42 Series Brushless Motor, 24 V DC [FBLM42]

42 Series Brushless Motor, 24 V DC [FBLM42]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,472.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

FULLING MOTOR (Fuxing Motor) brushless motor 42 series brushless motor 24 V DC [FBLM42].

 
Part Number
FBLM42-26
FBLM42-52.5
FBLM42-77.5
FBLM42-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Output
(W)
Rated Torque
(N·m)
Phase-to-phase resistance
(ohms)
L, Length of Motor
(mm)
Torque constant
(N·m/A)

฿ 1,472.38

MOTOR 1 Piece(s) Same day 260.00006251.540.30.035

฿ 1,768.94

MOTOR 1 Piece(s) 7 Day(s) 52.50.0001250.860.30.0355

฿ 2,044.68

MOTOR 1 Piece(s) 7 Day(s) 77.50.0001850.4380.30.038

฿ 2,512.93

MOTOR 1 Piece(s) 7 Day(s) 1050.000250.3100.30.0355

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Standard Main Body Shape Square
Flange dimensions(mm) 42 Voltage Specifications DC Specifications Power Supply Three-Phase
Gear Head Type No Velocity Control Range(r/min) 100~4000 Electromagnetic Brakes No
Output Shaft Diameter(mm) 5 Rated Voltage(V) 24 Applicable Driver BLD2403
Motor stages = N 8 Insulation Class Level B