1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

86 Series Brushless Motor, 48 V DC [FBLM86] (Part Number)

MOTOR

86 Series Brushless Motor, 48 V DC [FBLM86]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,063.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

FULLING MOTOR (Fuxing Motor) brushless motor 86 series brushless motor 48 V DC [FBLM86].

 
Part Number
FBLM86-220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,063.35

MOTOR 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Standard Main Body Shape Square
Flange dimensions(mm) 86 Rated Output(W) 220 Voltage Specifications DC Specifications
Power Supply Three-Phase Gear Head Type No Velocity Control Range(r/min) 100~3000
Electromagnetic Brakes No Output Shaft Diameter(mm) 12.7 Rated Voltage(V) 48
Applicable Driver BLD4820 Rated Torque(N·m) 0.7 Motor stages = N 8
Phase-to-phase resistance(ohms) 0.39 L, Length of Motor(mm) 70 Insulation Class Level B
Torque constant(N·m/A) 0.107

Please check the type/dimensions/specifications of the part FBLM86-220 in the 86 Series Brushless Motor, 48 V DC [FBLM86] series.