1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brushless Motor Driver, DC24V

Brushless Motor Driver, DC24V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,060.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Manufactured overseas for a competitive price

 
Part Number
BLD2403
BLD3610
BLD4820
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating supply voltage range
(V)
Current range Output Speed ​​adjustment method Dimensions

฿ 2,060.29

MOTOR 1 Piece(s) 10 Day(s) 8~30 DCSustained Current 3A, Peak Value 6A≤120WVolume meter/PWM98x60x24.5

฿ 2,471.31

MOTOR 1 Piece(s) 7 Day(s) 12~40 DCSustained Current 10A, Peak Value 20A≤400WVolume meter/PWM and external voltage150x82x26.5

฿ 4,333.89

MOTOR 1 Piece(s) 7 Day(s) 20~60 DCSustained Current 20A, Peak Value 40A≤1200WVolume meter/PWM and external voltage150x82x45

Loading...

  1. 1

Basic Information

Specifications Brushless motor driver Speed adjustment range 100~20000rpm Operation Mode(V) Hall speed closed-loop (factory setting)/open-loop (optional)
Heat dissipation system Natural cooling or external radiator Temperature Range(℃) -10~70 Humidity 85% RH or Less