1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thrust Washer / Lubrication-Free Copper Alloy Washer

Thrust Washer / Lubrication-Free Copper Alloy Washer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 208.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A copper alloy thrust washer that emphasizes cost.
Some products are under slide quantity discounts.
Recommended for bulk purchase.
[Features]
· Durable high-strength brass copper alloy material.
· Can be used in the temperature range -40 to 150°C.
· Variation of 14 sizes.
[Applications]
· Places where lubrication is difficult, maintenance is not possible and the like.

 
Part Number
JTW6
JTW8
JTW10
JTW12
JTW13
JTW15
JTW16
JTW18
JTW20
JTW25
JTW30
JTW35
JTW40
JTW50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. D
(Ø)
Outer Diameter D1
(Ø)
Thickness t
(mm)

฿ 208.11

BUSHING 1 Piece(s) 6 Day(s) 106.2253

฿ 208.11

BUSHING 1 Piece(s) 6 Day(s) 108.2283

฿ 208.11

OIL FREE BUSHING JTW 1 Piece(s) Same day 1010.2303

฿ 208.11

OIL FREE BUSHING JTW 1 Piece(s) Same day 1012.2403

฿ 298.29

OIL FREE BUSHING JTW 1 Piece(s) Same day 1013.2403

฿ 240.43

BUSHING 1 Piece(s) 6 Day(s) 1015.2503

฿ 361.15

OIL FREE BUSHING JTW 1 Piece(s) Same day 1016.2503

฿ 356.19

OIL FREE BUSHING JTW 1 Piece(s) Same day 1018.2503

฿ 378.29

OIL FREE BUSHING JTW 1 Piece(s) Same day 1020.2505

฿ 394.29

OIL FREE BUSHING JTW 1 Piece(s) Same day 1025.2555

฿ 247.62

OIL FREE BUSHING JTW 1 Piece(s) Same day 1030.2605

฿ 304.77

OIL FREE BUSHING JTW 1 Piece(s) Same day 1035.2705

฿ 369.53

OIL FREE BUSHING JTW 1 Piece(s) Same day 1040.2807

฿ 208.11

BUSHING 1 Piece(s) 6 Day(s) 1050.31008

Loading...

  1. 1

Basic Information

Material Metal Environment Standard / In Oil