(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A sliding bearing with a structure that "Can be used without lubrication or reduce the number of times of lubrication" by impregnating the bushing main body with oil.
· Long-term maintenance is not required. This can be used with higher load as compared to rolling bearings.
· Thin and space-saving. Can be used in severe temperature conditions of high and low temperatures, and for use in linear motion mechanisms and rotating mechanisms.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 3 | 4.6 | 3 | 0.8 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 3 | 4.6 | 5 | 0.8 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 4 | 5.6 | 4 | 0.8 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 4 | 5.6 | 6 | 0.8 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 5 | 7 | 4 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | 3 Day(s) | 10 | 5 | 7 | 5 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 5 | 7 | 6 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 6 | 8 | 5 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 6 | 8 | 6 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 6 | 8 | 8 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 8 | 10 | 6 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 8 | 10 | 8 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 8 | 10 | 10 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 8 | 10 | 12 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 10 | 12 | 6 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 10 | 12 | 8 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 10 | 12 | 10 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 10 | 12 | 12 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 10 | 12 | 15 | 1 | ||
฿ 208.11 | OIL FREE BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 12 | 14 | 6 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 12 | 14 | 8 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 12 | 14 | 10 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 12 | 14 | 12 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 12 | 14 | 15 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 13 | 15 | 10 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 13 | 15 | 15 | 1 | ||
฿ 208.11 | OIL FREE BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 15 | 17 | 10 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 15 | 17 | 12 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 15 | 17 | 15 | 1 | ||
฿ 208.11 | OIL FREE BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 15 | 17 | 20 | 1 | ||
฿ 208.11 | OIL FREE BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 16 | 18 | 10 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 16 | 18 | 15 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 16 | 18 | 20 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 18 | 20 | 10 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 18 | 20 | 12 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 18 | 20 | 15 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 18 | 20 | 20 | 1 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 20 | 23 | 10 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 20 | 23 | 12 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 20 | 23 | 15 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 20 | 23 | 20 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 20 | 23 | 25 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 22 | 25 | 10 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 22 | 25 | 12 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 22 | 25 | 15 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | 3 Day(s) | 10 | 22 | 25 | 20 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 25 | 28 | 10 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | 3 Day(s) | 10 | 25 | 28 | 12 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 25 | 28 | 15 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 25 | 28 | 20 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 25 | 28 | 25 | 1.5 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 30 | 34 | 12 | 2 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 30 | 34 | 15 | 2 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 30 | 34 | 20 | 2 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 30 | 34 | 25 | 2 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 30 | 34 | 30 | 2 | ||
฿ 208.11 | OIL FREE BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 35 | 39 | 12 | 2 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 35 | 39 | 20 | 2 | ||
฿ 208.11 | OIL FREE BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 35 | 39 | 25 | 2 | ||
฿ 208.11 | OIL FREE BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 35 | 39 | 40 | 2 | ||
฿ 208.11 | OIL FREE BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 40 | 44 | 12 | 2 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 40 | 44 | 20 | 2 | ||
฿ 208.11 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 40 | 44 | 25 | 2 | ||
฿ 208.11 | OIL FREE BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 40 | 44 | 30 | 2 | ||
฿ 208.11 | OIL FREE BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 40 | 44 | 40 | 2 | ||
฿ 208.11 | OIL FREE BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 50 | 55 | 20 | 2.5 | ||
฿ 208.11 | OIL FREE BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 50 | 55 | 30 | 2.5 | ||
฿ 318.10 | OIL FREE BUSHING SF-1F | 1 Piece(s) | Same day | 10 | 50 | 55 | 40 | 2.5 |
Loading...
Type | Shouldered | Multi-layer | Steel / bronze sintered / tetrafluoroethylene | Environment | Standard / In Oil |
---|---|---|---|---|---|
Max. Allowable PV Value Range(N/mm2•m/s) | 2.1~5.0 | Max. Allowable PV Value(N/mm2•m/s) | 3.6 | Max. Allowable Velocity V(m/s) | 0.65 |
Length Type | Single | Mounting Shaft Fits | h7 | Lubrication | Non-Lubricated |
How can we improve?
How can we improve?