1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Copper Alloy Shoulder Type Lubrication-Free Bushing

Copper Alloy Shoulder Type Lubrication-Free Bushing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 208.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A sliding bearing with a structure that "can be used lubrication-free or reduce the number of times of lubrication" by impregnating the bushing main body with oil.
· Long-term maintenance is not required. This can be used with higher load as compared to rolling bearings.
· Thin and space-saving. Can be used in severe temperature conditions of high and low temperatures, and for use in linear motion mechanisms and rotating mechanisms.

 
Part Number
JFB-10510
JFB-10512
JFB-10610
JFB-10612
JFB-10615
JFB-10810
JFB-10812
JFB-10815
JFB-10820
JFB-11010
JFB-11012
JFB-11015
JFB-11020
JFB-11025
JFB-11030
JFB-11210
JFB-11212
JFB-11215
JFB-11220
JFB-11225
JFB-11230
JFB-11310
JFB-11312
JFB-11315
JFB-11320
JFB-11325
JFB-11330
JFB-11510
JFB-11512
JFB-11515
JFB-11520
JFB-11525
JFB-11530
JFB-11612
JFB-11615
JFB-11620
JFB-11625
JFB-11630
JFB-11635
JFB-11640
JFB-11815
JFB-11820
JFB-11825
JFB-11830
JFB-11835
JFB-11840
JFB-12015
JFB-12020
JFB-12025
JFB-12030
JFB-12035
JFB-12040
JFB-12515
JFB-12520
JFB-12525
JFB-12530
JFB-12535
JFB-12540
JFB-12550
JFB-13020
JFB-13025
JFB-13030
JFB-13035
JFB-13040
JFB-13050
JFB-13520
JFB-13525
JFB-13530
JFB-13535
JFB-13540
JFB-13550
JFB-14020
JFB-14025
JFB-14030
JFB-14035
JFB-14040
JFB-14050
JFB-15030
JFB-15035
JFB-15040
JFB-15050
JFB-15060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Overall Length L
(mm)
Thickness t
(mm)

฿ 254.48

OIL FREE BUSHING JFB 1 Piece(s) Same day 1059102

฿ 542.86

OIL FREE BUSHING JFB 1 Piece(s) Same day 1059122

฿ 208.11

OIL FREE BUSHING JFB 1 Piece(s) Same day 10610102

฿ 208.11

OIL FREE BUSHING JFB 1 Piece(s) Same day 10610122

฿ 217.15

OIL FREE BUSHING JFB 1 Piece(s) Same day 10610152

฿ 208.11

OIL FREE BUSHING JFB 1 Piece(s) Same day 10812102

฿ 275.43

OIL FREE BUSHING JFB 1 Piece(s) Same day 10812122

฿ 284.96

OIL FREE BUSHING JFB 1 Piece(s) Same day 10812152

฿ 232.39

OIL FREE BUSHING JFB 1 Piece(s) Same day 10812202

฿ 208.11

OIL FREE BUSHING JFB 1 Piece(s) Same day 101014102

฿ 232.39

OIL FREE BUSHING JFB 1 Piece(s) Same day 101014122

฿ 277.34

OIL FREE BUSHING JFB 1 Piece(s) Same day 101014152

฿ 321.15

OIL FREE BUSHING JFB 1 Piece(s) Same day 101014202

฿ 389.72

OIL FREE BUSHING JFB 1 Piece(s) Same day 101014252

฿ 441.15

OIL FREE BUSHING JFB 1 Piece(s) Same day 101014302

฿ 232.39

OIL FREE BUSHING JFB 1 Piece(s) Same day 101218103

฿ 296.39

OIL FREE BUSHING JFB 1 Piece(s) Same day 101218123

฿ 232.39

OIL FREE BUSHING JFB 1 Piece(s) 3 Day(s) 101218153

฿ 232.39

OIL FREE BUSHING JFB 1 Piece(s) Same day 101218203

฿ 405.72

OIL FREE BUSHING JFB 1 Piece(s) Same day 101218253

฿ 429.72

OIL FREE BUSHING JFB 1 Piece(s) Same day 101218303

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 101319103

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 3 Day(s) 101319123

฿ 340.96

OIL FREE BUSHING JFB 1 Piece(s) Same day 101319153

฿ 384.00

OIL FREE BUSHING JFB 1 Piece(s) Same day 101319203

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 101319253

฿ 335.24

OIL FREE BUSHING JFB 1 Piece(s) Same day 101319303

฿ 313.53

OIL FREE BUSHING JFB 1 Piece(s) 3 Day(s) 101521103

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 101521123

฿ 363.81

OIL FREE BUSHING JFB 1 Piece(s) Same day 101521153

฿ 414.48

OIL FREE BUSHING JFB 1 Piece(s) Same day 101521203

฿ 464.00

OIL FREE BUSHING JFB 1 Piece(s) Same day 101521253

฿ 490.67

OIL FREE BUSHING JFB 1 Piece(s) Same day 101521303

฿ 312.39

OIL FREE BUSHING JFB 1 Piece(s) Same day 101622123

฿ 375.24

OIL FREE BUSHING JFB 1 Piece(s) Same day 101622153

฿ 418.29

OIL FREE BUSHING JFB 1 Piece(s) Same day 101622203

฿ 476.19

OIL FREE BUSHING JFB 1 Piece(s) Same day 101622253

฿ 510.48

OIL FREE BUSHING JFB 1 Piece(s) Same day 101622303

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 101622353

฿ 400.00

OIL FREE BUSHING JFB 1 Piece(s) Same day 101622403

฿ 415.24

OIL FREE BUSHING JFB 1 Piece(s) Same day 101824153

฿ 460.19

OIL FREE BUSHING JFB 1 Piece(s) 3 Day(s) 101824203

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 101824253

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 101824303

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 101824353

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 101824403

฿ 441.91

OIL FREE BUSHING JFB 1 Piece(s) Same day 102030155

฿ 481.15

OIL FREE BUSHING JFB 1 Piece(s) Same day 102030205

฿ 521.15

OIL FREE BUSHING JFB 1 Piece(s) Same day 102030255

฿ 369.53

OIL FREE BUSHING JFB 1 Piece(s) Same day 102030305

฿ 662.86

OIL FREE BUSHING JFB 1 Piece(s) Same day 102030355

฿ 415.24

OIL FREE BUSHING JFB 1 Piece(s) Same day 102030405

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 102535155

฿ 478.10

OIL FREE BUSHING JFB 1 Piece(s) Same day 102535205

฿ 553.53

OIL FREE BUSHING JFB 1 Piece(s) Same day 102535255

฿ 601.91

OIL FREE BUSHING JFB 1 Piece(s) Same day 102535305

฿ 641.91

OIL FREE BUSHING JFB 1 Piece(s) Same day 102535355

฿ 679.24

OIL FREE BUSHING JFB 1 Piece(s) Same day 102535405

฿ 765.72

OIL FREE BUSHING JFB 1 Piece(s) Same day 102535505

฿ 560.00

OIL FREE BUSHING JFB 1 Piece(s) Same day 103040205

฿ 635.43

OIL FREE BUSHING JFB 1 Piece(s) Same day 103040255

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 103040305

฿ 712.39

OIL FREE BUSHING JFB 1 Piece(s) 3 Day(s) 103040355

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 103040405

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 103040505

฿ 650.67

OIL FREE BUSHING JFB 1 Piece(s) 3 Day(s) 103545205

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 103545255

฿ 786.67

OIL FREE BUSHING JFB 1 Piece(s) Same day 103545305

฿ 689.15

OIL FREE BUSHING JFB 1 Piece(s) Same day 103545355

฿ 851.43

OIL FREE BUSHING JFB 1 Piece(s) Same day 103545405

฿ 918.10

OIL FREE BUSHING JFB 1 Piece(s) Same day 103545505

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 104050205

฿ 784.77

OIL FREE BUSHING JFB 1 Piece(s) Same day 104050255

฿ 834.29

OIL FREE BUSHING JFB 1 Piece(s) 3 Day(s) 104050305

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 104050355

฿ 906.67

OIL FREE BUSHING JFB 1 Piece(s) Same day 104050405

฿ 1,001.15

OIL FREE BUSHING JFB 1 Piece(s) Same day 104050505

฿ 916.19

OIL FREE BUSHING JFB 1 Piece(s) Same day 105060305

฿ 208.11

OIL FREE BUSHING 1 Piece(s) 6 Day(s) 105060355

฿ 1,022.86

OIL FREE BUSHING JFB 1 Piece(s) 3 Day(s) 105060405

฿ 925.72

OIL FREE BUSHING JFB 1 Piece(s) Same day 105060505

฿ 1,001.91

OIL FREE BUSHING JFB 1 Piece(s) Same day 105060605

Loading...

  1. 1

Basic Information

Type Shouldered Metal Type Brass Environment Standard / In Oil
Max. Allowable PV Value Range(N/mm2•m/s) 1.1~2.0 Max. Allowable PV Value(N/mm2•m/s) 1.65 Max. Allowable Velocity V(m/s) 0.5
Length Type Single Mounting Shaft Fits d8 / e7 / g6 / f8 Lubrication Non-Lubricated