1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Manual Dovetail Type Goniometer Stages: 65×65 mm

Manual Dovetail Type Goniometer Stages: 65×65 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,608.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured overseas — competitively priced.

 
Part Number
TSMG10-1W
TSMG10-2W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTable Size (Thickness) H (Range Selectable)
(mm)
Table Size (Thickness) H
(mm)

฿ 5,608.56

MANUAL STAGE 1 Piece(s) 53 Day(s) 80.1~100100

฿ 5,608.56

MANUAL STAGE 1 Piece(s) 53 Day(s) 70.1~8076

Loading...

  1. 1

Basic Information

Table Size (Length) L (Range Selectable)(mm) 61~90 Table Size (Width) W (Range Selectable)(mm) 61~90 Load Capacity (Range Selectable)(N) 5~30
Feeding Method Fine Adjusting Screw Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Table Size (Length) L(mm) 65 Table Size (Width) W(mm) 65 Load Capacity(N) 19.6
Through Hole (Table Center Hole) No