(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manufactured overseas — competitively priced.
Type | Z-Axis | Table Size (Length) L (Range Selectable)(mm) | 41~60 | Table Size (Width) W (Range Selectable)(mm) | 41~60 |
---|---|---|---|---|---|
Load Capacity (Range Selectable)(N) | 5~30 | Stroke (Range Selectable) | ±10 to 30mm | Feeding Method | Threaded |
Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize | Travel Guide | Linear Ball |
Table Size (Thickness) H (Range Selectable)(mm) | 15.1~20 | Table Size (Length) L(mm) | 45 | Table Size (Width) W(mm) | 45 |
Load Capacity(N) | 14.9 | Stroke (X Distance)(mm) | ±12.5 | Table Size (Thickness) H(mm) | 18.5 |
Through Hole (Table Center Hole) | Presence | Table Parallelism(µm) | <50 | Moving Amount per Handle Rotation(mm) | 0.25 |
Drive Module Position | Center Drive Type |
Please check the type/dimensions/specifications of the part PSM25-45CZ in the Manual Z Axis, Linear Ball Type Stages: 45×45 mm series.
How can we improve?
How can we improve?