(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The stage is a unit product with 3 mechanisms such as guide, feed, and clamp.
As positioning can be easily adjusted, it can be used for jigs in inspection, processing, and assembly processes.
When used with 1 unit, it can be used as the X axis, and when combined with 2 units, it can be used as the XY axis. Use the Z axis for height adjustment.
Table Size (Length) L (Range Selectable)(mm) | 41~60 | Table Size (Width) W (Range Selectable)(mm) | 61~90 | Load Capacity (Range Selectable)(N) | 50.1~100 |
---|---|---|---|---|---|
Stroke (Range Selectable) | ±30mm or More | Feeding Method | Feed Screw | Table Material | Aluminum Alloy |
Table Surface Treatment | Black Anodize | Travel Guide | Dovetail Slide | Table Size (Thickness) H (Range Selectable)(mm) | 15.1~20 |
Product Category | Main Body | Table Size (Length) L(mm) | 60 | Table Size (Width) W(mm) | 63 |
Load Capacity(N) | 98 | Table Size (Thickness) H(mm) | 20 | Type | X-Axis Stages |
Table Parallelism(µm) | No | Through Hole (Table Center Hole) | Presence | Drive Module Position | Center Drive Type |
Stroke(X Distance) | ±62.5 |
Please check the type/dimensions/specifications of the part TSM125D-1S in the Manual Dovetail Groove Type Stage, TSM□□D-1S Series series.
How can we improve?
How can we improve?