(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI provides carefully chosen products from fast-growing Asian manufacturers to meet our customers' needs. Select a product to suit your applications. A Taiwanese manufacturer established in 1989. Obtained ISO9001: 2000 certification in 2006 and continues to implement world-class quality standards. Sells products to companies all over the world and has a high share of the Asian, European, and North American markets. MISUMI supplies rod end bearings.
Type | Spherical Bearing | Main Body Material | S45C | Ball Material | Chrome Molybdenum Bearing Steel SUJ-2 |
---|---|---|---|---|---|
Liner Material | Copper Alloy |
Please check the type/dimensions/specifications of the part PTLB5 in the Spherical Bearing - (Alloy Copper Gasket) - [PTLB] series.
Part Number |
---|
PTLB12 |
PTLB14 |
PTLB16 |
PTLB18 |
PTLB20 |
PTLB6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Radial Load (N) | Allowable Tilt Angle α (deg) | Thickness (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 280.26 | 1 Piece(s) | Quote | 12 | 30968 | 13 | 16 | 30 | ||
฿ 315.87 | 1 Piece(s) | Quote | 14 | 39984 | 15 | 19 | 34 | ||
฿ 455.91 | 1 Piece(s) | 3 Day(s) | 16 | 49882 | 15 | 21 | 38 | ||
฿ 374.32 | 1 Piece(s) | Quote | 18 | 60956 | 15 | 23 | 42 | ||
฿ 423.87 | 1 Piece(s) | Quote | 20 | 72912 | 15 | 25 | 46 | ||
฿ 278.46 | 1 Piece(s) | 3 Day(s) | 6 | 9702 | 13 | 9 | 18 |
How can we improve?
How can we improve?