1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod End Bearing With Liner, Lubrication-Free Male Thread (fluoropolymer PTFE)

Rod End Bearing With Liner, Lubrication-Free Male Thread (fluoropolymer PTFE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 499.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. A Taiwanese manufacturer established in 1989. Obtained ISO9001:2000 certification in 2006 and continues to implement world-class quality standards. Sells products to companies all over the world and has a high share of the Asian, European and North American markets. MISUMI-VONA supplies rod end bearings.

 
Part Number
LTLM5R
LTLM8LF
LTLM10LF
LTLM12LF
LTLM16LF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Connecting Thread Direction Radial Load
(N)
Allowable Tilt Angle α
(deg)
Pitch Connection screw M Direction

฿ 621.08

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 5Right Screw3528200.8M5R

฿ 499.35

TLZ ROD END BEARINGS 1 Piece(s) 37 Day(s) 8Left Screw8722221M8LF

฿ 534.97

TLZ ROD END BEARINGS 1 Piece(s) Quote 10Left Screw11662221.25M10LF

฿ 646.84

TLZ ROD END BEARINGS 1 Piece(s) Quote 12Left Screw17444201.25M12LF

฿ 778.45

TLZ ROD END BEARINGS 1 Piece(s) Quote 16Left Screw23226211.5M16LF

Loading...

  1. 1

Basic Information

Type Rod End Bearing Main Body Material SUS304 Connecting Thread Shape Male thread
Ball Material Stainless SUS440C Liner Material fluoropolymer coated copper mesh (PTFE) Lubrication Method Oil-Free
Size Standard Meter