(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. A Taiwanese manufacturer established in 1989. Obtained ISO9001:2000 certification in 2006 and continues to implement world-class quality standards. Sells products to companies all over the world and has a high share of the Asian, European and North American markets. MISUMI-VONA supplies rod end bearings.
Part Number |
---|
NTLOS1L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Connecting Thread Direction | Radial Load (N) | Allowable Tilt Angle α (deg) | Pitch | Size Standard | Connection screw M | Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 710.32 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 1" | Left Screw | 53266.5 | 15 | - | Inch | UNF1 | L |
Loading...
Type | Rod End Bearing | Main Body Material | S45C | Connecting Thread Shape | Male thread |
---|---|---|---|---|---|
Ball Material | Chrome Molybdenum Bearing Steel SUJ-2 | Liner Material | fluoropolymer coated copper mesh (PTFE) | Lubrication Method | Oil-Free |
How can we improve?
How can we improve?