1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod End Bearing, Standard Oil Free Type, Female (fluoropolymer PTFE) - [NTLHS]

Rod End Bearing, Standard Oil Free Type, Female (fluoropolymer PTFE) - [NTLHS]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 264.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard oil free female threaded type rod end bearing. SB is a Taiwanese manufacturer that was established in 1989. Obtained ISO9001: 2000 certification in 2006 and continues to implement world-class quality standards. Sells products to companies all over the world and has a high share of the Asian, European, and North American markets. MISUMI supplies rod end bearings.

 
Part Number
NTLHS1/2L
NTLHS1/2R
NTLHS1/4L
NTLHS1/4R
NTLHS3/4L
NTLHS3/4R
NTLHS3/8L
NTLHS3/8R
NTLHS3L
NTLHS3R
NTLHS4L
NTLHS4R
NTLHS5/8L
NTLHS5/8R
NTLHS5/16L
NTLHS5/16R
NTLHS5L
NTLHS5R
NTLHS6L
NTLHS6R
NTLHS7/16L
NTLHS7/16R
NTLHS8L
NTLHS8LF
NTLHS8R
NTLHS8RF
NTLHS10L
NTLHS10LF
NTLHS10R
NTLHS10RF
NTLHS12L
NTLHS12LF
NTLHS12RF
NTLHS14L
NTLHS14LF
NTLHS14R
NTLHS14RF
NTLHS16LF
NTLHS16R
NTLHS16RF
NTLHS18L
NTLHS18R
NTLHS20R
NTLHS22R
NTLHS25L
NTLHS25R
NTLHS30L
NTLHS30R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Connecting Thread Direction Radial Load
(N)
Allowable Tilt Angle α
(deg)
Pitch Size Standard Connection screw M Direction

฿ 347.23

TLZ ROD END BEARINGS 1 Piece(s) Quote 1/2"Left Screw10813.513-InchUNF1/2L

฿ 340.26

TLZ ROD END BEARINGS 1 Piece(s) Quote 1/2"Right Screw10813.513-InchUNF1/2R

฿ 276.39

TLZ ROD END BEARINGS 1 Piece(s) Quote 1/4"Left Screw489513-InchUNF1/4L

฿ 270.19

TLZ ROD END BEARINGS 1 Piece(s) Quote 1/4"Right Screw489513-InchUNF1/4R

฿ 503.61

TLZ ROD END BEARINGS 1 Piece(s) Quote 3/4"Left Screw27278.515-InchUNF3/4L

฿ 490.84

TLZ ROD END BEARINGS 1 Piece(s) Quote 3/4"Right Screw27278.515-InchUNF3/4R

฿ 319.74

TLZ ROD END BEARINGS 1 Piece(s) Quote 3/8"Left Screw9211.513-InchUNF3/8L

฿ 314.32

TLZ ROD END BEARINGS 1 Piece(s) Quote 3/8"Right Screw9211.513-InchUNF3/8R

฿ 365.37

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 3Left Screw1764130.5MeterM3L

฿ 365.37

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 3Right Screw1764130.5MeterM3R

฿ 287.23

TLZ ROD END BEARINGS 1 Piece(s) Quote 4Left Screw2156130.7MeterM4L

฿ 365.82

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 4Right Screw2156130.7MeterM4R

฿ 432.00

TLZ ROD END BEARINGS 1 Piece(s) Quote 5/8"Left Screw19802.515-InchUNF5/8L

฿ 421.16

TLZ ROD END BEARINGS 1 Piece(s) Quote 5/8"Right Screw19802.515-InchUNF5/8R

฿ 293.42

TLZ ROD END BEARINGS 1 Piece(s) Quote 5/16"Left Screw7253.513-InchUNF5/16L

฿ 288.00

TLZ ROD END BEARINGS 1 Piece(s) Quote 5/16"Right Screw7253.513-InchUNF5/16R

฿ 320.78

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 5Left Screw3822130.8MeterM5L

฿ 320.78

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 5Right Screw3822130.8MeterM5R

฿ 307.13

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 6Left Screw4900131MeterM6L

฿ 381.75

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 6Right Screw4900131MeterM6R

฿ 344.90

TLZ ROD END BEARINGS 1 Piece(s) Quote 7/16"Left Screw9211.513-InchUNF7/16L

฿ 337.55

TLZ ROD END BEARINGS 1 Piece(s) Quote 7/16"Right Screw9211.513-InchUNF7/16R

฿ 264.00

TLZ ROD END BEARINGS 1 Piece(s) Quote 8Left Screw7252131.25MeterM8L

฿ 281.81

TLZ ROD END BEARINGS 1 Piece(s) Quote 8Left Screw7252131MeterM8LF

฿ 435.89

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 8Right Screw7252131.25MeterM8R

฿ 281.81

TLZ ROD END BEARINGS 1 Piece(s) Quote 8Right Screw7252131MeterM8RF

฿ 283.35

TLZ ROD END BEARINGS 1 Piece(s) Quote 10Left Screw9212131.5MeterM10L

฿ 309.68

TLZ ROD END BEARINGS 1 Piece(s) Quote 10Left Screw9212131.25MeterM10LF

฿ 469.11

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 10Right Screw9212131.5MeterM10R

฿ 309.68

TLZ ROD END BEARINGS 1 Piece(s) Quote 10Right Screw9212131.25MeterM10RF

฿ 325.55

TLZ ROD END BEARINGS 1 Piece(s) Quote 12Left Screw10780131.75MeterM12L

฿ 336.77

TLZ ROD END BEARINGS 1 Piece(s) Quote 12Left Screw10780131.25MeterM12LF

฿ 336.77

TLZ ROD END BEARINGS 1 Piece(s) Quote 12Right Screw10780131.25MeterM12RF

฿ 382.84

TLZ ROD END BEARINGS 1 Piece(s) Quote 14Left Screw14896152MeterM14L

฿ 354.58

TLZ ROD END BEARINGS 1 Piece(s) Quote 14Left Screw14896151.5MeterM14LF

฿ 540.09

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 14Right Screw14896152MeterM14R

฿ 354.58

TLZ ROD END BEARINGS 1 Piece(s) Quote 14Right Screw14896151.5MeterM14RF

฿ 415.74

TLZ ROD END BEARINGS 1 Piece(s) Quote 16Left Screw19796151.5MeterM16LF

฿ 697.06

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 16Right Screw19796152MeterM16R

฿ 415.74

TLZ ROD END BEARINGS 1 Piece(s) Quote 16Right Screw19796151.5MeterM16RF

฿ 805.35

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 18Left Screw24696151.5MeterM18L

฿ 805.35

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) 18Right Screw24696151.5MeterM18R

฿ 860.00

TLZ ROD END BEARINGS 1 Piece(s) 8 Day(s) 20Right Screw27244151.5MeterM20R

฿ 877.55

TLZ ROD END BEARINGS 1 Piece(s) Quote 22Right Screw35182151.5MeterM22R

฿ 666.19

TLZ ROD END BEARINGS 1 Piece(s) Quote 25Left Screw53214152MeterM24L

฿ 666.19

TLZ ROD END BEARINGS 1 Piece(s) Quote 25Right Screw53214152MeterM24R

฿ 1,068.39

TLZ ROD END BEARINGS 1 Piece(s) Quote 30Left Screw67718152MeterM30L

฿ 1,068.39

TLZ ROD END BEARINGS 1 Piece(s) Quote 30Right Screw67718152MeterM30R

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material S45C
Connecting Thread Shape Female Thread Ball Material Chrome Molybdenum Bearing Steel SUJ-2 Liner Material fluoropolymer coated copper mesh (PTFE)
Lubrication Method Oil-Free