(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard female threaded type rod end bearing. SB is a Taiwanese manufacturer that was established in 1989. Obtained ISO9001: 2000 certification in 2006 and continues to implement world-class quality standards. Sells products to companies all over the world and has a high share of the Asian, European, and North American markets. MISUMI supplies rod end bearings.
Part Number |
---|
PTLHS5R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Connecting Thread Direction | Radial Load (N) | Allowable Tilt Angle α (deg) | Pitch | Size Standard | Connection screw M | Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 323.96 | TLZ ROD END BEARINGS | 1 Piece(s) | 3 Day(s) | - | 5 | Right Screw | 5488 | 13 | 0.8 | Meter | M5 | R |
Loading...
Type | Rod End Bearing | Rod End Bearing Type | Standard | Main Body Material | S45C |
---|---|---|---|---|---|
Connecting Thread Shape | Female Thread | Ball Material | Chrome Molybdenum Bearing Steel SUJ-2 | Liner Material | Copper Alloy |
Lubrication Method | Lubrication |
Please check the type/dimensions/specifications of the part PTLHS5R in the Rod End Bearing - Standard Type, Female (Alloy Copper) - [PTLHS] series.
Part Number |
---|
PTLHS1/4R |
PTLHS10L |
PTLHS10R |
PTLHS6L |
PTLHS6R |
PTLHS7/16L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Connecting Thread Direction | Radial Load (N) | Allowable Tilt Angle α (deg) | Pitch | Size Standard | Connection screw M | Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 264.77 | 1 Piece(s) | Quote | - | 1/4" | Right Screw | 6764 | 13 | - | Inch | UNF1/4 | R | ||
฿ 408.59 | 1 Piece(s) | 3 Day(s) | - | 10 | Left Screw | 12936 | 13 | 1.5 | Meter | M10 | L | ||
฿ 287.23 | 1 Piece(s) | 3 Day(s) | - | 10 | Right Screw | 12936 | 13 | 1.5 | Meter | M10 | R | ||
฿ 323.96 | 1 Piece(s) | 3 Day(s) | - | 6 | Left Screw | 6762 | 13 | 1 | Meter | M6 | L | ||
฿ 323.96 | 1 Piece(s) | 3 Day(s) | - | 6 | Right Screw | 6762 | 13 | 1 | Meter | M6 | R | ||
฿ 338.71 | 1 Piece(s) | Quote | - | 7/16" | Left Screw | 12949.5 | 13 | - | Inch | UNF7/16 | L |
How can we improve?
How can we improve?