(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Chinese caster manufacturer founded in 1998. It is well-known as high quality Asian manufacturer. They offer a variety of wheels for different applications.
Part Number |
---|
WP64C1-160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction F (mm) | Mounting Hole Pitch Transverse Direction G (mm) | Plate Length A (mm) | Plate Width C (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,267.74 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 190 | 320.01~485.00 | 400 | Polyurethane | Slotted Holes | 85 | 71 | 114 | 100 | 150 | 45 | Heavy Load |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Basic Model | Freely Type |
How can we improve?
How can we improve?