1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Load Plate Type Fixed Type Caster [DP13C1] (DP14C-100)

SRN CASTER

Heavy Load Plate Type Fixed Type Caster [DP13C1] (DP14C-100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plate-fixed type caster widely used for platform trucks and machinery.
It’s possible to select the wheel material, shape and load capacity according to the intended application.

[Features]
· Wheel material can be selected from 3 types: rubber, nylon and polyurethane
· Allowable load is from 60 daN (minimum) to 700 daN (maximum) and lineup is from low to high load
· High quality at low cost

[Applications]
Platform trucks and machineries to carry heavy workpieces

 
Part Number
DP14C-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction F
(mm)
Mounting Hole Pitch Transverse Direction G
(mm)
Plate Length A
(mm)
Plate Width C
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 906.97

SRN CASTER 1 Piece(s) 7 Day(s) 142320.01~485.00350Rubber847111410010045

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift
Load Category Heavy Load Basic Model Fixed type