(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A plate-fixed type caster widely used for platform trucks and machinery.
It’s possible to select the wheel material, shape and load capacity according to the intended application.
[Features]
· Wheel material can be selected from 3 types: rubber, nylon and polyurethane
· Allowable load is from 60 daN (minimum) to 700 daN (maximum) and lineup is from low to high load
· High quality at low cost
[Applications]
Platform trucks and machineries to carry heavy workpieces
Part Number |
---|
DP14C-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch Longitudinal direction F (mm) | Mounting Hole Pitch Transverse Direction G (mm) | Plate Length A (mm) | Plate Width C (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,194.19 | SRN CASTER | 1 Piece(s) | 7 Day(s) | 190 | 485.01~750.00 | 500 | Rubber | 84 | 71 | 114 | 100 | 150 | 45 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Slotted Holes | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift |
Load Category | Heavy Load | Basic Model | Fixed type |
How can we improve?
How can we improve?