(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-in double brake type caster widely used for platform trucks and machines.
It’s possible to select the wheel material, shape and load capacity according to the intended application.
[Features]
· Wheel material can be selected from 4 types: Synthetic rubber, Rubber,TPE and engineering plastic.
· Allowable load is at least 40 daN (minimum) to 200 daN (maximum) and low to medium loads are supported
· Mounting thread diameters are available in 3 types: M10, M12 and M20
· Realizes stable braking performance.
· High-quality despite the low cost.
[Applications]
Office automation equipment, information and communication equipment, steel shelves, wooden furniture, commercial facility displays, factory facilities, platform trucks, etc.
Part Number |
---|
SL13A-75 |
SL13A-100 |
SL13A-125-M12 |
SL13A-125-M16 |
SL13A-150 |
SL13A-200 |
SL32B-80 |
SL32B-125-M16 |
SL32B-150 |
SL32B-200 |
SL62A-50 |
SL62A-75 |
SL62A-100 |
SL82A-50 |
SL82A-125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 418.06 | SRN CASTER | 1 Piece(s) | 3 Day(s) | 97 | 35.01~80.00 | 50 | Rubber | M10 | 75 | 25 | Light Load | ||
฿ 507.10 | SRN CASTER | 1 Piece(s) | 3 Day(s) | 128 | 35.01~80.00 | 80 | Rubber | M12 | 100 | 30 | Light Load | ||
฿ 638.71 | SRN CASTER | 1 Piece(s) | 3 Day(s) | 153 | 80.01~140.00 | 100 | Rubber | M12 | 125 | 37.5 | Light Load | ||
฿ 638.71 | SRN CASTER | 1 Piece(s) | 3 Day(s) | 153 | 80.01~140.00 | 100 | Rubber | M16 | 125 | 37.5 | Light Load | ||
฿ 1,008.39 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 185 | 80.01~140.00 | 140 | Rubber | M20 | 150 | 40 | Light Load | ||
฿ 1,325.81 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 235 | 140.01~220.00 | 200 | Rubber | M20 | 200 | 50 | Light Load | ||
฿ 476.13 | SRN CASTER | 1 Piece(s) | 7 Day(s) | 106 | 35.01~80.00 | 60 | Engineering Plastic | M12 | 80 | 35 | Medium Load | ||
฿ 591.48 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 153 | 80.01~140.00 | 90 | Engineering Plastic | M16 | 125 | - | Medium Load | ||
฿ 979.35 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 185 | 80.01~140.00 | 130 | Engineering Plastic | M20 | 150 | 40 | Medium Load | ||
฿ 1,220.52 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 235 | 140.01~220.00 | 160 | Engineering Plastic | M20 | 200 | 50 | Medium Load | ||
฿ 264.39 | SRN CASTER | 1 Piece(s) | 3 Day(s) | 72.5 | 35.01~80.00 | 40 | Synthetic Rubber | M10 | 50 | 17 | Light Load | ||
฿ 309.72 | SRN CASTER | 1 Piece(s) | 3 Day(s) | 103 | 35.01~80.00 | 50 | Synthetic Rubber | M10 | 75 | 21 | Light Load | ||
฿ 490.84 | SRN CASTER | 1 Piece(s) | 3 Day(s) | 128 | 35.01~80.00 | 60 | Synthetic Rubber | M12 | 100 | 27 | Light Load | ||
฿ 283.74 | SRN CASTER | 1 Piece(s) | 7 Day(s) | 72.5 | 35.01~80.00 | 40 | [Others] TPE | M10 | 50 | 20 | Light Load | ||
฿ 613.55 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 161 | 80.01~140.00 | 90 | [Others] TPE | M12 | 125 | 32 | Light Load |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | No | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Basic Model | Double Brake |
How can we improve?
How can we improve?