1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screw-in Type Free Caster [WL13A] (WL32B-80)

SRN CASTER

Screw-in Type Free Caster [WL13A] (WL32B-80)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A screw-in type, swivel type caster with an allowable load of 40 to 200daN. A steel and rubber wheel type product. SONRIN Corporation is a Chinese caster manufacturer founded in 1998. It is well-known as high quality Asian manufacturer. They offer a variety of wheels for different applications.

 
Part Number
WL32B-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category

฿ 377.42

SRN CASTER 1 Piece(s) 7 Day(s) 10635.01~80.0060Engineering PlasticM128035Medium Load

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Wheel Characteristics No
Fitting Material Steel Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Basic Model Freely Type