(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Chinese caster manufacturer founded in 1998. It is well-known as high quality Asian manufacturer. They offer a variety of wheels for different applications.
Part Number |
---|
WK13A-100 |
WK13A-125 |
WK13A-150 |
WK13A-200 |
WK32B-80 |
WK32B-100 |
WK32B-125 |
WK32B-150 |
WK32B-200 |
WK62A-50 |
WK82A-50 |
WK82A-75 |
WK82A-100 |
WK82A-125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Applicable Nominal Thread of Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 398.71 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 128 | 35.01~80.00 | 80 | Rubber | 100 | 30 | Light Load | M12 | ||
฿ 493.55 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 153 | 80.01~140.00 | 100 | Rubber | 125 | 37.5 | Light Load | M12 | ||
฿ 870.19 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 185 | 80.01~140.00 | 140 | Rubber | 150 | 40 | Light Load | M20 | ||
฿ 1,108.26 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 235 | 140.01~220.00 | 200 | Rubber | 200 | 50 | Light Load | M20 | ||
฿ 365.81 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 106 | 35.01~80.00 | 60 | Engineering Plastic | 80 | 35 | Medium Load | M12 | ||
฿ 387.10 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 128 | 35.01~80.00 | 70 | Engineering Plastic | 100 | 35 | Medium Load | M12 | ||
฿ 456.00 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 153 | 80.01~140.00 | 90 | Engineering Plastic | 125 | 35 | Medium Load | M12 | ||
฿ 949.55 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 185 | 80.01~140.00 | 130 | Engineering Plastic | 150 | 40 | Medium Load | M20 | ||
฿ 1,013.42 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 235 | 140.01~220.00 | 160 | Engineering Plastic | 200 | 50 | Medium Load | M20 | ||
฿ 197.07 | SRN CASTER | 1 Piece(s) | 3 Day(s) | 72.5 | 35.01~80.00 | 40 | Synthetic Rubber | 50 | 17 | Light Load | M10 | ||
฿ 251.61 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 72.5 | 35.01~80.00 | 40 | [Others] TPE | 50 | 20 | Light Load | M10 | ||
฿ 305.03 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 103 | 35.01~80.00 | 50 | [Others] TPE | 75 | 25 | Light Load | M10 | ||
฿ 448.26 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 132 | 35.01~80.00 | 75 | [Others] TPE | 100 | 32 | Light Load | M12 | ||
฿ 528.39 | SRN CASTER | 1 Piece(s) | 49 Day(s) | 161 | 80.01~140.00 | 90 | [Others] TPE | 125 | 32 | Light Load | M12 |
Loading...
Caster Type | Plug Style | Stopper (Detail) | No | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift |
Basic Model | Freely Type |
How can we improve?
How can we improve?