1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Medium Load Plate Type Single Brake Caster [ZP13A]

SRN CASTER

Medium Load Plate Type Single Brake Caster [ZP13A]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 436.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Chinese caster manufacturer founded in 1998. It is well-known as high quality Asian manufacturer. They offer a variety of wheels for different applications.

 
Part Number
ZP13A-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 436.65

SRN CASTER 1 Piece(s) 49 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 97 Load Range(daN) 35.01~80.00
Stopper (Detail) No Allowable Load(daN) 80 Wheel Material Rubber
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Slotted Holes
Wheel Dia. D(Ø) 100 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Light Load
Basic Model Single brake