1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Load Plate Type Single Brake Type Caster (ZP14C-100)

SRN CASTER

Heavy Load Plate Type Single Brake Type Caster (ZP14C-100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This caster with brake is widely used for platform trucks and machinery.
It’s possible to select the wheel material, shape and load capacity according to the intended application.

[Features]
· Wheel material can be selected from 3 types: Synthetic rubber, Rubber and Polyurethane
· A line up of products with medium to high allowable loads is available. The minimum allowable load is 250 daN and maximum is 700 daN
· High quality at low cost
· Stopper can be locked or unlocked with toe

[Applications]
Platform trucks and machineries to carry heavy workpieces

 
Part Number
ZP14C-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Dia. D
(Ø)

฿ 1,083.10

SRN CASTER 1 Piece(s) 7 Day(s) 142320.01~485.00350Rubber100

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction F(mm) 85
Mounting Hole Pitch Transverse Direction G(mm) 69 Plate Length A(mm) 114 Plate Width C(mm) 100
Wheel Width B(mm) 50 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Heavy Load
Basic Model Single brake