1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Load Plate Type Swivel Type Caster (WP32B-80)

SRN CASTER

Medium Load Plate Type Swivel Type Caster (WP32B-80)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjustable plate type caster widely used for platform trucks and machinery.
It’s possible to select the wheel material, shape and load capacity according to the intended application.

[Features]
· Wheel material can be selected from 3 types: Rubber, Nylon and engineering plastic.
· Line up is available from minimum 50 daN to maximum 250 daN allowable load
· High quality at low cost
· Wheel width can be selected between 25 to 55 mm

[Applications]
· Widely applicable to platform trucks and machinery

 
Part Number
WP32B-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction F
(mm)
Mounting Hole Pitch Transverse Direction G
(mm)
Plate Length A
(mm)
Plate Width C
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category

฿ 369.68

SRN CASTER 1 Piece(s) 7 Day(s) 10635.01~80.0060Engineering Plastic7656105858030Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift
Basic Model Freely Type