(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adjustable plate type caster widely used for platform trucks and machinery.
It’s possible to select the wheel material, shape and load capacity according to the intended application.
[Features]
· Wheel material can be selected from 3 types: Rubber, Nylon and engineering plastic.
· Line up is available from minimum 50 daN to maximum 250 daN allowable load
· High quality at low cost
· Wheel width can be selected between 25 to 55 mm
[Applications]
· Widely applicable to platform trucks and machinery
Part Number |
---|
WP32B-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch Longitudinal direction F (mm) | Mounting Hole Pitch Transverse Direction G (mm) | Plate Length A (mm) | Plate Width C (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 406.45 | SRN CASTER | 1 Piece(s) | 7 Day(s) | 128 | 35.01~80.00 | 70 | Engineering Plastic | 76 | 56 | 105 | 85 | 100 | 30 | Medium Load |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Slotted Holes | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift |
Basic Model | Freely Type |
How can we improve?
How can we improve?