1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Medium Load Plate Type, Fixed Type Caster [DP13A]

Medium Load Plate Type, Fixed Type Caster [DP13A]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 351.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A plate type, fixed type caster for medium loads with an allowable load of 50 to 250daN. A steel and rubber wheel type product. SONRIN Corporation is a Chinese caster manufacturer founded in 1998. It is well-known as high quality Asian manufacturer. They offer a variety of wheels for different applications.

Part Number
DP13A-200
DP32B-200
DP32C-125
DP32C-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction F
(mm)
Mounting Hole Pitch Transverse Direction G
(mm)
Plate Length A
(mm)
Plate Width C
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category

฿ 989.03

SRN CASTER 1 Piece(s) 46 Day(s) 235140.01~220.00200Rubber1037814011020050Light Load

฿ 890.32

SRN CASTER 1 Piece(s) 49 Day(s) 235140.01~220.00160Engineering Plastic1037814011020050Medium Load

฿ 547.74

SRN CASTER 1 Piece(s) 7 Day(s) 153140.01~220.00150Nylon806010582.512535Heavy Load

฿ 909.68

SRN CASTER 1 Piece(s) 49 Day(s) 185140.01~220.00180Nylon1037813510515040Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift
Basic Model Fixed type