(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Copper pipe fitting, Brass type 45° male elbow. [Materials]·Brass.
Part Number |
---|
S13-L2006 |
S13-L202 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube Size Type | Nominal 1 (mm) | Nominal 1 (inch) | Applicable Pipe O.D. 1 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SNL PIPE THREAD FITTINGS | 1 Piece(s) | Quote | Copper Pipe mm size | 6 | - | 6 | ||
฿ 100.00 | SNL PIPE THREAD FITTINGS | 1 Piece(s) | Quote | Copper Pipe inch size | - | 1/4 | 6.35 |
Loading...
Type | Fitting | Material | Brass | Applicable Pipe Type | Copper Pipe (General) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Oil | Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Elbow |
Fitting type | Ring Fitting | Material of Applicable Pipe | Copper | Connection Thread Type | R |
Nominal of Thread | 1/4B(8A) | Max. Operating Pressure(MPa) | 10 | Surface Treatment | No |
Operating Temperature Range(°C) | -54::121 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | Ring Nut Mounting Screw Type T1 | M Screw |
Ring Nut Mounting Screw Nominal T1 | M11x1.0 | Rod Quantity(piece) | 50 |
How can we improve?
How can we improve?