(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SIN LING, fitting for copper pipes, brass type, plug.
Part Number |
---|
S12-C3 |
S12-C10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal (Related Parts) (mm) | Nominal (Related Parts) (inch) | Applicable Pipe O.D. (related parts) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 100.00 | SNL PIPE THREAD FITTINGS | 1 Piece(s) | Quote | - | 3/8 | 9.52 | ||
฿ 100.00 | SNL PIPE THREAD FITTINGS | 1 Piece(s) | Quote | 10 | - | 10 |
Loading...
Type | Related Components | Types of Related components | Plug | Material (Related Components) | Brass |
---|---|---|---|---|---|
Surface Treatment (Related Components) | No | Applicable Fluids (related parts) | Water/Air/Oil | Operating Temperature Range (Related Parts)(℃) | -54~121 |
Mounting Screw Type (Related Parts) | UNEF (Ultra Fine Internal Thread) | Nominal Mounting Screw( Related Parts) | 9/16-24 | Rod Quantity(piece) | 50 |
How can we improve?
How can we improve?