(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brass type male elbow of fitting for Copper pipe with excellent rigidity, corrosion resistance, and seawater resistance.
Part Number |
---|
S07-L103 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube Size Type | Nominal 1 (mm) | Nominal 1 (inch) | Applicable Pipe O.D. 1 (mm) | Nominal of Thread | Ring Nut Mounting Screw Type T1 | Ring Nut Mounting Screw Nominal T1 | Rod Quantity (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | Copper Pipe inch size | - | 3/8 | 9.52 | 1/8B(6A) | Fine Thread Screw UNF | 9/16-24 | 50 |
Loading...
Type | Fitting | Material | Brass | Applicable Pipe Type | Copper Pipe (General) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Oil | Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Elbow |
Fitting type | Ring Fitting | Material of Applicable Pipe | Copper | Connection Thread Type | R |
Max. Operating Pressure(MPa) | 10 | Surface Treatment | No | Operating Temperature Range(°C) | -54::121 |
Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
How can we improve?
How can we improve?