(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shinrin Co. Copper pipe fittings (brass type ball bushing union fittings).
Part Number |
---|
S02-C4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube Size Type | Nominal 1 (mm) | Nominal 1 (inch) | Applicable Pipe O.D. 1 (mm) | Ring Nut Mounting Screw Type T1 | Ring Nut Mounting Screw Nominal T1 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 148.65 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | Copper Pipe inch size | - | 1/2 | 12.70 | Fine Thread Screw UNF | 11/16-20 |
Loading...
Type | Fitting | Material | Brass | Applicable Pipe Type | Copper Pipe (General) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Oil | Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Reducer.etc) |
Fitting type | Ring Fitting | Material of Applicable Pipe | Copper | Max. Operating Pressure(MPa) | 10 |
Surface Treatment | No | Operating Temperature Range(°C) | -54::121 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Rod Quantity(piece) | 50 |
How can we improve?
How can we improve?