(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
H12-C3 |
H12-C3-1 |
H12-C4 |
H12-C25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|---|
฿ 100.00 | SNL PIPE THREAD FITTINGS | 1 Piece(s) | Quote | 9/16-18 | ||
฿ 100.00 | SNL PIPE THREAD FITTINGS | 1 Piece(s) | Quote | 5/8-18 | ||
฿ 100.00 | SNL PIPE THREAD FITTINGS | 1 Piece(s) | Quote | 3/4-16 | ||
฿ 100.00 | SNL PIPE THREAD FITTINGS | 1 Piece(s) | Quote | 1/2-20 |
Loading...
Connecting Shape | Socket | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | Brass |
---|---|---|---|---|---|
Connection Thread Type M1 | UNF (Internal Thread) | Applicable Fluid | Water / Air / Oil | Type | Fitting |
Surface Treatment | No | Operating Temperature Range(°C) | -53::121 | Divisions of Max. Operating Pressure | than 2.0Mpa |
Interior Resin Lining | No |
How can we improve?
How can we improve?