(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SIN LING, Screw-in Fittings / Screw-in Type Flange, Reducing Fittings, Brass Type, Reducing Series Female Fittings.
Part Number |
---|
H10-C302 |
H10-C3025 |
H10-C303-1 |
H10-C304 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 |
---|---|---|---|---|---|---|---|
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8B(10A) | 7/16-20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8B(10A) | 1/2-20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8B(10A) | 5/8-18 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8B(10A) | 3/4-16 |
Loading...
Connecting Shape | Bushings/Male Female Socket | Connection Type | Screw⇔Screw Different Diameter | Material | Brass |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Connection Thread Type M2 | UNF (Internal Thread) | Applicable Fluid | Water / Air / Oil |
Type | Fitting | Surface Treatment | No | Operating Temperature Range(°C) | -53::121 |
Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
How can we improve?
How can we improve?