1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Reducing Fitting - Brass - Male Elbow

Reducing Fitting - Brass - Male Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SIN LING Copper/Steel Pipe Fittings, Reducing Fittings -Brass Type- Male Elbow.

 
Part Number
H03-L604
H03-L605
H03-L606
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Max. Operating Pressure
(MPa)
Flare Nut Mounting Screws nominal designation T2

฿ 100.00

SNL PIPE THREAD FITTINGS 1 Piece(s) Quote 1/212.703/4B(20A)53/4-16

฿ 243.87

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) 5/815.883/4B(20A)47/8-14

฿ 243.87

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) 3/419.053/4B(20A)3.51 1/16-14

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Fitting type Flare Fittings Applicable Tube Size Type Copper Pipe inch size Material of Applicable Pipe Copper
Connection Thread Type R Surface Treatment No Operating Temperature Range(°C) -53::121
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Flare Nut Mounting Screw Type T2 Fine Thread Screw UNF Rod Quantity(piece) 50