1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reducing Fitting - Brass - Flat Nut Cap

SNL PIPE THREAD FITTINGS

Reducing Fitting - Brass - Flat Nut Cap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Flat nut cap type reducing fitting. [Materials]·Brass.

 
Part Number
H01-4-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

SNL PIPE THREAD FITTINGS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Cap Material (Related Components) Brass
Surface Treatment (Related Components) No Applicable Fluids (related parts) Water/Air/Oil Operating Temperature Range (Related Parts)(℃) -53~121
Mounting Screw Type (Related Parts) UNF (Fine Internal Thread) Nominal Mounting Screw( Related Parts) 3/4-16 Nominal (Related Parts)(inch) 1/2
Applicable Pipe O.D. (related parts)(mm) 12.70 Rod Quantity(piece) 50