1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hose Fittings - Brass - Plug-in Tee

Hose Fittings - Brass - Plug-in Tee
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Shinrin Co., Ltd. Hose fitting (Brass type, insertion tee).

 
Part Number
E05-T1
E05-T2
E05-T3
E05-T4
E05-T5
E05-T6
E05-T15
E05-T25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube O.D. D (D1) Length L (L1) Tube diameter E (I.D)

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) -1/821.52

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) -1/4224

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) -3/8297

฿ 100.00

SNL PIPE THREAD FITTINGS 1 Piece(s) Quote -1/2299.5

฿ 172.65

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) -5/833.512

฿ 100.00

SNL PIPE THREAD FITTINGS 1 Piece(s) Quote 103/43515

฿ 127.11

SNL PIPE THREAD FITTINGS 50 Piece(s) 9 Day(s) -3/16223

฿ 100.00

SNL PIPE THREAD FITTINGS 1 Piece(s) Quote -5/16295.5

Loading...

  1. 1

Basic Information

Material Brass Type Hose Fittings Applicable Fluid Water
Shape Tee Fitting type Insertion tees Rod Quantity(piece) 50