(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Shinrin Co., Ltd. Hose fitting for hose (Brass type, plug-in nipple).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Thread Nominal | Applicable Tube O.D. D (D1) | Length L (L1) | Length L2 |
---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SNL PIPE THREAD FITTINGS | 1 Piece(s) | Quote | 1/8B | 1/8 | 26 | 12 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/8B | 3/16 | 26 | 12 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/8B | 1/4 | 34 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/8B | 5/16 | 34 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/8B | 3/8 | 34 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/4B | 1/8 | 29 | 12 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/4B | 3/16 | 29 | 12 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/4B | 1/4 | 37 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/4B | 5/16 | 37 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/4B | 3/8 | 37 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/4B | 1/2 | 37 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/4B | 5/8 | 40 | 23 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8B | 1/4 | 37 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8B | 5/16 | 37 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8B | 3/8 | 37 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8B | 1/2 | 37 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8B | 5/8 | 40 | 23 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/8B | 3/4 | 44 | 26 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/2B | 1/4 | 40.5 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/2B | 5/16 | 40.5 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/2B | 3/8 | 40.5 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/2B | 1/2 | 40.5 | 20 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/2B | 5/8 | 43.5 | 23 | ||
฿ 127.11 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1/2B | 3/4 | 46.5 | 26 | ||
฿ 145.55 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/4B | 3/8 | 42 | 20 | ||
฿ 148.65 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/4B | 1/2 | 42 | 20 | ||
฿ 154.06 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/4B | 5/8 | 45 | 23 | ||
฿ 162.58 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/4B | 3/4 | 48 | 26 | ||
฿ 175.74 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 3/4B | 1 | 50.5 | 28.5 | ||
฿ 233.81 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1B | 3/4 | 54 | 28.5 | ||
฿ 239.23 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1B | 1 | 54 | 28.5 | ||
฿ 244.65 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1B | 1 1/4 | 54 | 28.5 | ||
฿ 384.00 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1 1/4B | 1 | 58 | 28.5 | ||
฿ 376.26 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1 1/4B | 1 1/4 | 58 | 28.5 | ||
฿ 387.10 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1 1/4B | 1 1/2 | 58 | 28.5 | ||
฿ 452.90 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1 1/2B | 1 1/4 | 58 | 28.5 | ||
฿ 466.06 | SNL PIPE THREAD FITTINGS | 50 Piece(s) | 9 Day(s) | 1 1/2B | 1 1/2 | 58 | 28.5 |
Loading...
Material | Brass | Type | Hose Fittings | Applicable Fluid | Water |
---|---|---|---|---|---|
Connection Thread Type | PT | Connection Type | Male thread | Shape | Straight |
Fitting type | Insertion Nipple | Rod Quantity(piece) | 50 |
How can we improve?
How can we improve?