1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc-Shaped Coupling - Set Screw Type (Double Disc) - (Part Number)

Disc-Shaped Coupling - Set Screw Type (Double Disc) -
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 788.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
SDA-22-6.35K2X9.525
SDA-22-6.35K2X9.525K2
SDA-22-6.35K2X9.525K3
SDA-22-6.35K2X9.525K4
SDA-22-6.35K3X6.35
SDA-22-6.35K3X6.35K2
SDA-22-6.35K3X6.35K3
SDA-22-6.35K3X7
SDA-22-6.35K3X7K2
SDA-22-6.35K3X7K3
SDA-22-6.35K3X8
SDA-22-6.35K3X8K2
SDA-22-6.35K3X8K3
SDA-22-6.35K3X8K4
SDA-22-6.35K3X9
SDA-22-6.35K3X9K3
SDA-22-6.35K3X9.525
SDA-22-6.35K3X9.525K2
SDA-22-6.35K3X9.525K3
SDA-22-6.35K3X9.525K4
SDA-22-6.35X6.35
SDA-22-6.35X6.35K2
SDA-22-6.35X6.35K3
SDA-22-6.35X7
SDA-22-6.35X7K2
SDA-22-6.35X7K3
SDA-22-6.35X8
SDA-22-6.35X8K2
SDA-22-6.35X8K3
SDA-22-6.35X8K4
SDA-22-6.35X9
SDA-22-6.35X9K3
SDA-22-6.35X9.525
SDA-22-6.35X9.525K2
SDA-22-6.35X9.525K3
SDA-22-6.35X9.525K4
SDA-22-7K2X7
SDA-22-7K2X7K2
SDA-22-7K2X7K3
SDA-22-7K2X8
SDA-22-7K2X8K2
SDA-22-7K2X8K3
SDA-22-7K2X8K4
SDA-22-7K2X9
SDA-22-7K2X9K3
SDA-22-7K2X9.525
SDA-22-7K2X9.525K2
SDA-22-7K2X9.525K3
SDA-22-7K2X9.525K4
SDA-22-7K3X7
SDA-22-7K3X7K2
SDA-22-7K3X7K3
SDA-22-7K3X8
SDA-22-7K3X8K2
SDA-22-7K3X8K3
SDA-22-7K3X8K4
SDA-22-7K3X9
SDA-22-7K3X9K3
SDA-22-7K3X9.525
SDA-22-7K3X9.525K2
SDA-22-7K3X9.525K3
SDA-22-7K3X9.525K4
SDA-22-7X7
SDA-22-7X7K2
SDA-22-7X7K3
SDA-22-7X8
SDA-22-7X8K2
SDA-22-7X8K3
SDA-22-7X8K4
SDA-22-7X9
SDA-22-7X9K3
SDA-22-7X9.525
SDA-22-7X9.525K2
SDA-22-7X9.525K3
SDA-22-7X9.525K4
SDA-22-8K2X8
SDA-22-8K2X8K2
SDA-22-8K2X8K3
SDA-22-8K2X8K4
SDA-22-8K2X9
SDA-22-8K2X9K3
SDA-22-8K2X9.525
SDA-22-8K2X9.525K2
SDA-22-8K2X9.525K3
SDA-22-8K2X9.525K4
SDA-22-8K3X8
SDA-22-8K3X8K2
SDA-22-8K3X8K3
SDA-22-8K3X8K4
SDA-22-8K3X9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key SeatK221---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK221K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6Both key groovesK221K331.4

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK221K441.8

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key SeatK331.4---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K331.4

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key SeatK331.4---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K331.4

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key SeatK331.4---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K331.4

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K441.8

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key SeatK331.4---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K331.4

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key SeatK331.4---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K331.4

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K441.8

฿ 788.55

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Exist------

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K221

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K331.4

฿ 788.55

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Exist------

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K221

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K331.4

฿ 788.55

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Exist------

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K221

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K331.4

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K441.8

฿ 788.55

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Exist------

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K331.4

฿ 788.55

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Exist------

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K221

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K331.4

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K441.8

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107722.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key SeatK221---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107722.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK221K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107722.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK221K331.4

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key SeatK221---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK221K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK221K331.4

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK221K441.8

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107922.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key SeatK221---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK221K331.4

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key SeatK221---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK221K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6Both key groovesK221K331.4

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK221K441.8

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107722.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key SeatK331.4---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107722.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK331.4K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107722.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK331.4K331.4

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key SeatK331.4---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK331.4K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK331.4K331.4

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK331.4K441.8

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107922.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key SeatK331.4---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K331.4

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key SeatK331.4---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K331.4

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK331.4K441.8

฿ 788.55

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 107722.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107722.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key Seat---K221

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107722.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key Seat---K331.4

฿ 788.55

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 107822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key Seat---K221

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key Seat---K331.4

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 107822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key Seat---K441.8

฿ 788.55

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 107922.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K331.4

฿ 788.55

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Exist------

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K221

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K331.4

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key Seat---K441.8

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 108822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key SeatK221---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 108822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK221K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 108822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK221K331.4

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 108822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK221K441.8

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 108922.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key SeatK221---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK221K331.4

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6One Side Key SeatK221---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK221K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum1.11.50.12--12000-±0.21.3X10-6Both key groovesK221K331.4

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.228.3Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum1.11.50.12--12000-±0.21.3X10-6Key Seat Not ExistK221K441.8

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 108822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key SeatK331.4---

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 108822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK331.4K221

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 108822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK331.4K331.4

฿ 909.50

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 108822.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Both key groovesK331.4K441.8

฿ 849.03

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 108922.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key SeatK331.4---

Loading...

Basic Information

Type Disc Type Disc Material Stainless Steel Operating Temperature Range(°C) -50::200