(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SDA-31-5X9.525K2 |
SDA-31-6X9.525K2 |
SDA-31-6.35X9.525K2 |
SDA-31-7X9.525K2 |
SDA-31-8X9.525K2 |
SDA-31-9X9.525K2 |
SDA-31-9.525X9.525K2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 974.88 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 31.8 | 36.1 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 3 | 1.5 | 0.15 | - | - | 10000 | - | ±0.4 | 5.5X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
฿ 974.88 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 31.8 | 36.1 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 3 | 1.5 | 0.15 | - | - | 10000 | - | ±0.4 | 5.5X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
฿ 974.88 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 31.8 | 36.1 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 3 | 1.5 | 0.15 | - | - | 10000 | - | ±0.4 | 5.5X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
฿ 974.88 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 31.8 | 36.1 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 3 | 1.5 | 0.15 | - | - | 10000 | - | ±0.4 | 5.5X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
฿ 974.88 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 31.8 | 36.1 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 3 | 1.5 | 0.15 | - | - | 10000 | - | ±0.4 | 5.5X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
฿ 974.88 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 31.8 | 36.1 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 3 | 1.5 | 0.15 | - | - | 10000 | - | ±0.4 | 5.5X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
฿ 974.88 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 31.8 | 36.1 | Encoder | - | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | - | - | Aluminum | 3 | 1.5 | 0.15 | - | - | 10000 | - | ±0.4 | 5.5X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 |
Loading...
Type | Disc Type | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
---|
How can we improve?
How can we improve?