1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc-Shaped Coupling - Set Screw Type (Double Disc) - (Part Number)

SGL COUPLING SDA

Disc-Shaped Coupling - Set Screw Type (Double Disc) -
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 788.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
SDA-64-20K6X28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 2,823.81

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 1020286489.9Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum311.50.3--7000-0.52.7X10-4One Side Key SeatK662.8---

Loading...

  1. 1

Basic Information

Type Disc Type Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDA-64-20K6X28 in the Disc-Shaped Coupling - Set Screw Type (Double Disc) - series.

Products with similar specification

Part Number
SDA-22-3X5
SDA-22-3X5K2
SDA-22-3X6
SDA-64-20K6X28K10
SDA-64-20K6X28K8
SDA-64-20K6X28K9
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 788.55

1 Piece(s) 8 Day(s) 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

฿ 849.03

1 Piece(s) 9 Day(s) 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key Seat---K221

฿ 788.55

1 Piece(s) 8 Day(s) 103622.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

฿ 2,944.75

1 Piece(s) 9 Day(s) 1020286489.9Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum311.50.3--7000-0.52.7X10-4Both key groovesK662.8K10103.3

฿ 2,914.51

1 Piece(s) 9 Day(s) 1020286489.9Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small / Heat Resistant--Aluminum311.50.3--7000-0.52.7X10-4Both key groovesK662.8K883.3

฿ 2,914.51

1 Piece(s) 9 Day(s) 1012126489.9Encoder-Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment--Aluminum311.50.3--7000-±0.52.7X10-4Key Seat Not ExistK662.8K993.3